??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 517-463-RK
HELP_VARIABLE
Company
Balluff
Description
Inductive Snap switches
Bill of material
BALLUFF BES 517-463-RK
VERF
Availability
no more available
BC
Order code
BES02MZ
TC
Product identifier
BES 517-463-RK
PX
Product view
40496_00
TECH
Tech. Details
Tech. Detail
ICON
COD
Code for inductive Switching element
EJA
BSA
Rated operating distance
5 mm
GES
Assured operating distance
0...4 mm
VER
Application
W
Weight
0.04 Kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 60 x 15.5 x 57.9 mm, Housing material = PA, Range = 5 mm, Switching frequency = 1. Switch position: 15 Hz, Installation = for flush mounting, Connection type = 1. Switch position: Screw terminals, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.